??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
22720.0702 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain surface
Bill of material
22720.0702 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.0702
MAT
Material
Steel, heat-treated
AUS
Version
flat-faced ball, plain surface
D1
Thread
M 20
ROT
°
L2
30.0 mm
D3
13.5 mm
KG
ball
15.0 mm
SW
10.0 mm
BESTA
Load capacity for static load max.
90.0 kN
G
Weight
49.00 g